Power Distribution - Tested system engineering

Innovations 2013

System accessories Rail systems Rails for interior installation for AE For mounting in the enclosure, no machining required. Suitable for all-round mounting on the sides, base and roof areas. Variable with 2 rows of system punchings, creates additional mounting space e.g. for: ◾ TS punched section with mounting flange ◾ Enclosure lights ◾ Door-operated switch ◾ Door stay ◾ Cable conduit holder Benefits: ◾ Only one screw for attaching the rail inside the enclosure ◾ Larger mounting space than with the current rail, thanks to separate adaptor for door-operated switches (included with the supply) ◾ Compatibility with TS 8 system accessories ◾ Enclosure protection category is retained (no machining required) ◾ Automatic potential equalisation ◾ May be retrospectively installed even with the mounting plate in situ. Suitable for installation via gland plates Material: – Sheet steel Surface finish: – Zinc-plated Note: Other mounting options: – Mounting plates, locatable, TS 8612.400, see Cat. 33, page 657. – Mounting plates, screw-fastened, large, TS 8612.410, see Cat. 33, page 657. – Mounting plates, screw-fastened, small, PS 4532.000, see Cat. 33, page 658. – Mounting brackets, PS 4597.000, see Catalogue 33, page 658. For enclosure depth mm Packs of Model No. 210 4 2383.210 250 4 2383.250 300 4 2383.300 350 4 2383.350 Configuration examples: A A X X A = Bar centre distance TS punched section with mounting flange, 17 x 73 mm Now also suitable for mounting on the TS, SE, PC tubular door frame. Material: – Sheet steel Surface finish: – Zinc-plated Supply includes: – Assembly screws Accessories: – Screws, see Cat. 33, page 666. – Cable ties for quick assembly SZ 2597.000, see Cat. 33, page 720. For door width mm For enclosure width/depth (for inner mounting level) mm Length mm Packs of Model No. 400 300 290 4 8612.030 500 400 390 4 8612.040 600 500 490 4 8612.050 – 600 590 4 8612.060 800 – 690 4 8612.070 900 800 790 4 8612.080 1000 – 890 4 8612.090 – 1000 990 4 8612.000 – 1200 1190 4 8612.020 Rittal Innovations 2013 31


Innovations 2013
To see the actual publication please follow the link above