Chiller for IT cooling Cooling output 155 to 481 kW Model No. 3232.801 3232.811 3232.821 3232.891 3232.831 3232.841 3232.851 3232.861 3232.871 3232.881 Rated operating voltage V, Hz 400, 3~, 50 Dimensions mm WHD 1100 1875 3240 1100 1875 3240 1100 1875 4240 1500 1975 4350 2200 2450 3400 2200 2450 3400 2200 2450 3400 2200 2450 4250 2200 2450 4250 2200 2450 4250 Cooling output1) 155 kW 172 kW 196 kW 235 kW 261 kW 291 kW 326 kW 387 kW 430 kW 481 kW Power consumption1) 47 kW 52 kW 60 kW 70 kW 80 kW 93 kW 106 kW 121 kW 141 kW 159 kW Rated current max. 108 A 120 A 127 A 149 A 181 A 203 A 225 A 293 A 307 A 336 A Refrigerant R410A Pmax. Cooling circuit 45 bar Temperature range Environment –20 °C … +43 °C Liquid media +5 °C … +15 °C Pump capacity (optional) 500 l/min. 500 l/min. 810 l/min. 1200 l/min. Pump pressure (optional) 2.5 bar Number of cooling circuits 2 Tank with 10 mm condensate insulation (optional) Steel Tank capacity (optional) 300 l 700 l Water connections 2½˝ 3˝ 4˝ Operating weight 1308 kg 1321 kg 1489 kg 1933 kg 2546 kg 2693 kg 2843 kg 3148 kg 3354 kg 3576 kg Colour RAL 9002 Air throughput of fans m3/h 32600 50000 49000 72800 71500 70200 106200 104100 102000 Temperature control Electronic control with digital display (factory setting +15 °C) 1) The performance data varies according to the option package chosen, and should be taken from the IT chiller configurator (see Internet). Extended delivery times. We reserve the right to make technical modifications. Rittal Innovations 2013 69
Innovations 2013
To see the actual publication please follow the link above