Operating housing for desktop TFT up to 24˝

Innovations 2013

PC enclosure systems Material: – Enclosure, door, mounting compartment, supports: Sheet steel – Handles, decorative trim panels: Plastic – Door trim panels: Aluminium Protection category: – IP 55 to IEC 60 529, complies with NEMA 12. Supply includes: – Enclosure, door, rear door and enclosure-specific supply scope (see table) Approvals: – UL/CUL Technical details: Available on the Internet. Enclosure-specific supply scope Keyboard drawer Packs of ◾ ◾ ◾ ◾ – – Folding keyboard – – – – ◾ – Desk section – – – – – ◾ Glazed door, top ◾ ◾ ◾ – ◾ ◾ Mounting compartment, small – – ◾ – – – Mounting compartment, large – – – ◾ – – Component shelf ◾ ◾ ◾ – ◾ ◾ Width mm 600 600 600 600 600 600 Height mm 1600 1600 1600 1600 1600 1600 Depth mm 636 836 636 636 636 636 Model No. 1 5366.000 5368.000 5366.300 5366.400 5366.100 5366.200 Max. keyboard dimensions mm Width 480 480 480 480 475 540 Height 70 70 70 70 60 50 40 Depth 260 260 260 260 200 250 175 Accessories Base/plinth, static 1 8800.920 – 8800.920 8800.920 8800.920 8800.920 Base/plinth components front and rear Height 100 mm 1 set 8601.600 8601.600 8601.600 8601.600 8601.600 8601.600 Height 200 mm 1 set 8602.600 8602.600 8602.600 8602.600 8602.600 8602.600 Base/plinth trim panel, front Height 200 mm 1 8360.920 8360.920 8360.920 8360.920 8360.920 8360.920 Base/plinth trim panels, side Height 100 mm 1 set 8601.060 8601.080 8601.060 8601.060 8601.060 8601.060 Height 200 mm 1 set 8602.060 8602.080 8602.060 8602.060 8602.060 8602.060 Partial mounting plate Height 775 mm 1 8614.675 8614.675 8614.675 8614.675 8614.675 8614.675 Component shelf, pull-out 1 6902.960 6902.980 6902.960 6902.960 6902.960 6902.960 Drawer tray 1 6902.700 6902.700 6902.700 6902.700 6902.700 6902.700 Paper removal flap 1 6903.200 6903.200 6903.200 6903.200 6903.200 6903.200 Socket strips see Cat. 33, page 695 Alternative lock systems see Cat. 33, page 600 28 Rittal Innovations 2013


Innovations 2013
To see the actual publication please follow the link above