Pedestal, complete

Innovations 2013

Stand systems Operating housings Page 16 Pedestal, modular, consisting of ◾ Pedestal base plate/cross member ◾ Support section ◾ Enclosure connection Pedestal, modular 3 2 1 Colour: – RAL 7035 Available from August 2013 Photo shows a configuration example with equipment not included in the scope of supply. Weight load kg 18 351) 351) Pedestal base plate Model No. 1 Pedestal base plate/cross member 6106.100 6106.200 6106.400 Dimensions W x H x D mm 400 x 108 x 400 490 x 100 x 600 600 x 205 x 550 Support section Model No. 2 Closed, length 1000 mm 6206.100 6206.1001) 6206.1001) Enclosure connection Model No. 3 Enclosure reinforcement, rigid 6106.110 – – Attachment CP 60, for support arm connection Ø 130 mm – 6206.320 6206.320 Attachment CP 60, for support arm connection ▭ 120 x 65 mm – 6206.360 6206.360 Coupling CP 60, for support arm connection Ø 130 mm – 6206.300 – Coupling CP 60, for support arm connection ▭ 120 x 65 mm – 6206.340 – Accessories Twin castors – 6148.000 ◾ Levelling feet – 4612.000 – Base mount – 1590.000 – ◾ Included with the supply. 1) Alternatively: Support arm section CP 120 may be used by simply drilling. Weight capacity 50 kg. 20 Rittal Innovations 2013


Innovations 2013
To see the actual publication please follow the link above