System accessories - Roof - Roof plate IP 4X - Eyebolts - Universal light

Innovations 2013

Operating housing for desktop TFT up to 24˝ Stand systems Page 20 Support arm systems see Innovations 2012 brochure For the installation of commercially available desktop TFTs with a screen diagonal of up to 24˝ in the formats 16:9/16:10. Design: – Viewing window with singlepane safety glass – TFT holder with VESA 75/100 locator, depth-adjustable – Support arm connection Ø 130 mm, top or bottom by rotating the enclosure – Servicing access from the rear Material: – Enclosure and door: Sheet steel – Handle strips: Aluminium – Cover caps: Plastic – Viewing window: 3 mm singlepane safety glass – TFT holder: Sheet steel Surface finish: – Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint – Handle strips: Natural anodised Colour: – Enclosure and door: RAL 7035 – Handle strips: Natural anodised – Cover caps: similar to RAL 7024 Protection category: – IP 55 to IEC 60 529 Supply includes: – Enclosure with cut-out and reinforcement for support arm connection Ø 130 mm – Viewing window – Holder for desktop TFT with VESA 75/100 locator – Side handle strips and cover caps – Rear door with r/h hinge – Cam lock with double-bit insert Note: – The support arm connection and door hinge may be swapped over by rotating the enclosure Approvals: – CSA Available from August 2013 T Width (B) mm Packs of 650 Height (H) mm 450 Depth (T) mm 155 Model No. 1 6321.000 Weight (kg) 27.5 Accessories Alternative lock systems H B With 3 mm double-bit lock insert, may be exchanged for 27 mm lock inserts, version A, see Cat. 33, page 609, lock cylinder, plastic handles and T handles, version B, see Cat. 33, page 608. Rittal Innovations 2013 29


Innovations 2013
To see the actual publication please follow the link above