Page 17

Innovations 2013

Operating housing with handle strips Width (B) mm Packs of 380 500 500 600 600 Height (H) mm 380 500 500 380 600 Depth (T) mm 210 210 210 210 210 Servicing access from the front – ◾ – – – from the rear ◾ – ◾ ◾ ◾ Model No. 1 6320.300 6315.400 6320.400 6320.500 6320.600 Weight (kg) 9.8 16.8 16.8 15.4 22.8 Accessories TS punched section with mounting flange, 17 x 73 mm 4 8612.030 8612.150 8612.150 8612.030 8612.160 TS punched rail 18 x 38 mm 4 – 8612.250 8612.250 – 8612.260 TS support strips 20 4594.000 4695.000 4695.000 4594.000 4696.000 Mounting bracket 4 4597.000 4597.000 4597.000 4597.000 4597.000 Mounting bracket for interior installation 4 6205.100 6205.100 6205.100 6205.100 6205.100 Mini-comfort handle 1 2537.000 2537.010 – 2537.000 2537.010 2537.000 2537.010 2537.000 2537.010 Alternative lock systems With 3 mm double-bit lock insert, may be exchanged for 41 mm lock inserts, version C for enclosure servicing access from the front, version A for enclosure servicing access from the rear, see Cat. 33, page 609, lock cylinder, plastic handles and T handles, version C for enclosure servicing access from the front, version B for enclosure servicing access from the rear, see Cat. 33, page 608. Rittal Innovations 2013 17


Innovations 2013
To see the actual publication please follow the link above