Page 38

Innovations 2013

Connection components for Maxi-PLS/Flat-PLS For open air circuit-breakers and busbar connections Busbar system, top Busbar type Selection Maxi-PLS 1600 A B C D E F 3-pole 4-pole 2000 3-pole 4-pole 3200 3-pole 4-pole Flat-PLS 60 I J M N 3-pole 4-pole 100 3-pole 4-pole RiLine 60 (only for T-connector kit) Cu 30 x 5/10 mm Q R S T X 3-pole 4-pole PLS 1600 3-pole 4-pole 2 bars 3 bars 4 bars Cu PLS No system available d Busbar system configuration Selection in the roof section in the top rear section as cable connection system 600 mm as cable connection system 800 mm as cable connection system 1000 mm directly above the air circuit-breaker in rear centre section, version 1 m No system available Distribution busbar system Distribution busbar system, type and number of poles 1 2 3 8 9 4 5 0 Q R S T E F RiLine 60 Cu 30 x 5/10 mm 3-pole RiLine 60 Cu 30 x 5/10 mm 4-pole RiLine 60 PLS 1600 3-pole RiLine 60 PLS 1600 4-pole Distribution busbar fuse-switch disconnector section 3-pole Distribution busbar fuse-switch disconnector section 4-pole Distribution busbar system, in front of or behind mounting plate 1 In front of mounting plate (indoor) 2 Behind mounting plate m o p in front of mounting plate behind mounting plate Bar configuration, busbar dimensions up to Selection Version/bar configuration of the busbar systems to be connected A B C D E F G H I J K L M N O Maxi-PLS 1600/2000 H – V Maxi-PLS 1600/2000 HR – V Maxi-PLS 3200 H – V Maxi-PLS 3200 HR – V up to 2 x 40 x 10 H – V up to 2 x 60 x 10 H – V up to 4 x 60 x 10 H – V up to 4 x 40 x 10 H – V up to 2 x 100 x 10 H – V up to 4 x 80 x 10 H – V up to 4 x 100 x 10 H – V up to 2 x 60 x 10 HR – V up to 4 x 60 x 10 HR – V up to 2 x 100 x 10 HR – V up to 4 x 100 x 10 HR – V q H – V HR – V H = Horizontal V = Vertical HR = Horizontal in the rear section, behind one another 38 Rittal Innovations 2013


Innovations 2013
To see the actual publication please follow the link above