Climate control accessories Toroidal transformer for air/water heat exchangers, 230 V version Technical specifications: – Output 110 VA – Primary connection 3500 mm long – Secondary connection 1500 mm long – Dimensions W x H x D: 105 x 123 x 55 mm – For mounting on a 35 mm support rail EN 50 022 – Voltage tolerance ±10 % Supply includes: – Toroidal transformer – Assembly parts for top-hat rail mounting For air/water heat exchanger Primary connection Secondary connection Model No. SK 3363.X0X SK 3364.X0X SK 3214.100 SK 3215.100 115 V, 50/60 Hz 230 V, 50/60 Hz 3201.970 SK 3363.X0X SK 3364.X0X SK 3212.230 SK 3214.100 SK 3215.100 400 V, 2~, 50/60 Hz 230 V, 50/60 Hz 3201.960 Spare filter mats for TopTherm fan-and-filter units Made of chopped-fibre mat with a progressive structure. Temperature-resistant to +100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 μm. Now new: 50 filter mats per pack in a practical large dispenser Note: – In order to ensure the protection category, warranty protection and air throughput, please only use original Rittal filter media. For fan-and-filter units Material Filter class to DIN EN 779 Packs of Model No. SK 3237. . . . SK 3238. . . . G2 50 3322.705 SK 3239. . . . Chemical fibres G3 50 3171.105 SK 3240. . . ./SK 3241. . . . G3 50 3172.105 SK 3243. . . ./SK 3244. . . ./SK 3245. . . . G3 50 3173.105 G2 50 3321.705 Electric condensate evaporator For external mounting on enclosures. For use with all enclosure cooling units and air/water heat exchangers (wall-mounted). Suitable for international use thanks to multi-voltage support. Evaporation performance: – at 230 V: 3.5 l/d – at 115 V: 3.0 l/d Colour: – RAL 7035 Supply includes: – Electric condensate evaporator, ready to connect Width mm Rated operating voltage Model No. 280 115 – 230 V, 50/60 Hz 3301.500 400 115 – 230 V, 50/60 Hz 3301.505 Rittal Innovations 2013 43
Innovations 2013
To see the actual publication please follow the link above