Index A Angle adaptor 90° 23 B Base/plinth system Flex-Block 10 – 13 C Chillers – for IT cooling 68, 69 – TopTherm 42 Condensate evaporator, electric 43 Condenser unit 67 Connection console VESA 75/100 23 Connector components Maxi-PLS/Flat-PLS 36 – 39 D Disconnectors – Size 000 34 E Electric condensate evaporator 43 Enclosure systems – PC 26 – 28 Eyebolts 30 F Flex-Block base/plinth system 10 – 13 – Corner pieces 13 – Trim panels 13 Fuse-switch disconnectors – Size 000 34 H Heat exchangers – LCP Rack DX 66 I Installation kit – TS, SE 35 Interior installation – Rails for AE 31 ISV – Installation kit 35 – Mounting angles TS, SE 35 L LCP Rack DX 66 Level E modular safe 62 Light 30 Liquid Cooling Package 66, 67 M Modular safe Level E – Options 63 Mounting angles TS, SE – ISV 35 N NH fuse-switch disconnectors – Size 000 34 O Operating housing for desktop TFT up to 24˝ 29 Operating housing with handle strips 14 – 17 P PC enclosure systems 26 – 28 Pedestal, complete 21 Pedestal, modular 20 Pedestal, open 22 Punched section with mounting flange – 17 x 73 mm, TS 31 R Rails – for interior installation AE 31 RiLine NH fuse elements 34 RiLine60 fuse elements 34 RiMatrix S 45 – 58 – Buildings 56 – Containers 58 – Security rooms 57 Roof plate IP 4X 30 S SE 8 free-standing enclosure system 24, 25 SNMP card 67 Spare filter mats 43 Stand systems 18 – 22 Support arm system 23 T TopTherm – Chillers 42 – LCP 66 Toroidal transformer 43 U Universal light 30 W Wiring trim panel 35 We reserve the right to further developments and technical modifications of our products. Such modifications, along with errors and printing errata, shall not constitute grounds for compensation. We refer customers to our Terms of Sale and Delivery. Rittal Innovations 2013 71
Innovations 2013
To see the actual publication please follow the link above